??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23111.0116 Positioning Clamping Pin
HELP_VARIABLE
Company
Halder
Description
EH 23111. - Positioning Clamping Pins
Bill of material
23111.0116 Positioning Clamping Pin
BESTNR
Ref. No.
23111.0116
MAT
Material
Stainless steel
D1
-0.02/-0.05
16 mm
L1
+0.6
25 mm
AUS
For clamping plates ±0.05
20 mm
D2
18.7 mm
D3
32 mm
D4
M 4 mm
L2
±1
13.6 mm
L3
10 mm
S
9 mm
SW1
30 mm
SW2
6 mm
G
Weight
105 g
Embedded user actions